
calcActive())">
Cam switch, Harmony K, 16mm or 22mm, plastic, 3 poles, 2 positions, 60 degree, 10A, 30x30mm, marked 0/1
K10C003ACH
BHD35.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K10C003ACH
Cam switch, Harmony K, 16mm or 22mm, plastic, 3 poles, 2 positions, 60 degree, 10A, 30x30mm, marked 0/1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam switch, Harmony K, 16mm or 22mm, plastic, 3 poles, 2 positions, 60 degree, 10A, 30x30mm, marked 0/1
BHD35.09
Description
Cam switch, Harmony K, 16mm or 22mm, plastic, 3 poles, 2 positions, 60 degree, 10A, 30x30mm, marked 0/1
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account