
calcActive())">
Cam stepping switch, Harmony K, 22mm, plastic, 1 pole, 4 steps, position 0, 45°, 12A, 45x45mm,metallic legend, marked 0 1 2 3 4, 35mm black handle
K1H014QCH
BHD39.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K1H014QCH
Cam stepping switch, Harmony K, 22mm, plastic, 1 pole, 4 steps, position 0, 45°, 12A, 45x45mm,metallic legend, marked 0 1 2 3 4, 35mm black handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam stepping switch, Harmony K, 22mm, plastic, 1 pole, 4 steps, position 0, 45°, 12A, 45x45mm,metallic legend, marked 0 1 2 3 4, 35mm black handle
BHD39.53
Description
Cam stepping switch, Harmony K, 22mm, plastic, 1 pole, 4 steps, position 0, 45°, 12A, 45x45mm,metallic legend, marked 0 1 2 3 4, 35mm black handle
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account