
calcActive())">
Cam stepping switch, Harmony K, 16mm or 22mm , plastic, 2 poles, 3 steps, 30 degree, 10A, 30x30mm, marked 1/2/3
K10F013NCH
BHD41.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K10F013NCH
Cam stepping switch, Harmony K, 16mm or 22mm , plastic, 2 poles, 3 steps, 30 degree, 10A, 30x30mm, marked 1/2/3
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam stepping switch, Harmony K, 16mm or 22mm , plastic, 2 poles, 3 steps, 30 degree, 10A, 30x30mm, marked 1/2/3
BHD41.84
Description
Cam stepping switch, Harmony K, 16mm or 22mm , plastic, 2 poles, 3 steps, 30 degree, 10A, 30x30mm, marked 1/2/3
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account