
calcActive())">
Cam stepping switch, Harmony K, 16mm or 22mm, plastic, 1 pole, 2 steps, position 0, 60 degree, 10A, 30x30mm, marked 0/1/2
K10B002QCH
BHD30.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K10B002QCH
Cam stepping switch, Harmony K, 16mm or 22mm, plastic, 1 pole, 2 steps, position 0, 60 degree, 10A, 30x30mm, marked 0/1/2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam stepping switch, Harmony K, 16mm or 22mm, plastic, 1 pole, 2 steps, position 0, 60 degree, 10A, 30x30mm, marked 0/1/2
BHD30.64
Description
Cam stepping switch, Harmony K, 16mm or 22mm, plastic, 1 pole, 2 steps, position 0, 60 degree, 10A, 30x30mm, marked 0/1/2
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account