
calcActive())">
Cam changeover switch, Harmony K, front mounting, plastic, 4 poles, position 0, 60 degree, 115A, 88x88mm, marked 1/0/2
K115H004UP
BHD362.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K115H004UP
Cam changeover switch, Harmony K, front mounting, plastic, 4 poles, position 0, 60 degree, 115A, 88x88mm, marked 1/0/2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam changeover switch, Harmony K, front mounting, plastic, 4 poles, position 0, 60 degree, 115A, 88x88mm, marked 1/0/2
BHD362.64
Description
Cam changeover switch, Harmony K, front mounting, plastic, 4 poles, position 0, 60 degree, 115A, 88x88mm, marked 1/0/2
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account