
calcActive())">
Cam changeover switch, Harmony K, 22mm, plastic, 4 poles, position 0, 45 degree, 20A, 45x45mm, metallic legend, marked 2/0/1, 35mm black handle
K2H004UCH
BHD33.91
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K2H004UCH
Cam changeover switch, Harmony K, 22mm, plastic, 4 poles, position 0, 45 degree, 20A, 45x45mm, metallic legend, marked 2/0/1, 35mm black handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam changeover switch, Harmony K, 22mm, plastic, 4 poles, position 0, 45 degree, 20A, 45x45mm, metallic legend, marked 2/0/1, 35mm black handle
BHD33.91
Description
Cam changeover switch, Harmony K, 22mm, plastic, 4 poles, position 0, 45 degree, 20A, 45x45mm, metallic legend, marked 2/0/1, 35mm black handle
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account