
calcActive())">
control relay, TeSys K, 4P(3NO+1NC), 690V, 24V DC standard coil
CA3KN31BD
BHD17.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA3KN31BD
control relay, TeSys K, 4P(3NO+1NC), 690V, 24V DC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
control relay, TeSys K, 4P(3NO+1NC), 690V, 24V DC standard coil
BHD17.35
Description
control relay, TeSys K, 4P(3NO+1NC), 690V, 24V DC standard coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 3 NO + 1 NC |
Product Name | TeSys CAK |
Product or Component Type | control relay |
Control Circuit Type | DC standard |
Utilisation Category | AC-15 - DC-13 |
Contactor application | control circuit |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account