
calcActive())">
Switch disconnector, ComPacT NSX630NA, 3 poles, fixed, thermal current Ith 630A
C633630S
BHD370.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C633630S
Switch disconnector, ComPacT NSX630NA, 3 poles, fixed, thermal current Ith 630A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector, ComPacT NSX630NA, 3 poles, fixed, thermal current Ith 630A
BHD370.50
Description
Switch disconnector, ComPacT NSX630NA, 3 poles, fixed, thermal current Ith 630A
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | NA |
[in] Rated Current | 630 A |
Control Type | toggle |
Network Type | AC |
Utilisation Category | AC-22A - AC-23A |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Contact position indicator | yes |
Visible break | no |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account