
calcActive())">
Trip unit MicroLogic 6.3EM, ComPacT NSX400/630, 3 poles, basic and ground fault protections, motor, energy meter, 320A
C4036M320
BHD534.82
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C4036M320
Trip unit MicroLogic 6.3EM, ComPacT NSX400/630, 3 poles, basic and ground fault protections, motor, energy meter, 320A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit MicroLogic 6.3EM, ComPacT NSX400/630, 3 poles, basic and ground fault protections, motor, energy meter, 320A
BHD534.82
Description
Trip unit MicroLogic 6.3EM, ComPacT NSX400/630, 3 poles, basic and ground fault protections, motor, energy meter, 320A
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 320 A at 65 °C |
Protected Poles Description | 3D |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LSIG |
Trip Unit Technology | electronic |
Trip unit name | MicroLogic 6.3 E-M |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account