
calcActive())">
Circuit breaker, ComPacT NSX250N, 50kA/415VAC, 3 poles, TMD trip unit 125A, 50 degrees C
C25N3TM125C
BHD174.34
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C25N3TM125C
Circuit breaker, ComPacT NSX250N, 50kA/415VAC, 3 poles, TMD trip unit 125A, 50 degrees C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX250N, 50kA/415VAC, 3 poles, TMD trip unit 125A, 50 degrees C
BHD174.34
Description
Circuit breaker, ComPacT NSX250N, 50kA/415VAC, 3 poles, TMD trip unit 125A, 50 degrees C
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | N 50 kA 415 V AC |
[in] Rated Current | 125 A at 50 °C |
Control Type | toggle |
Protected Poles Description | 3D |
Network Type | AC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 |
Trip unit name | TM-D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account