
calcActive())">
Trip unit MA220, ComPacT NSX250, 3 poles, magnetic protections, motor protection, 220A rating
C253MA220
BHD129.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C253MA220
Trip unit MA220, ComPacT NSX250, 3 poles, magnetic protections, motor protection, 220A rating
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit MA220, ComPacT NSX250, 3 poles, magnetic protections, motor protection, 220A rating
BHD129.25
Description
Trip unit MA220, ComPacT NSX250, 3 poles, magnetic protections, motor protection, 220A rating
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 220 A at 65 °C |
Protected Poles Description | 3D |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |
Trip unit name | MA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account