
calcActive())">
Trip unit MicroLogic 2.2G, ComPacT NSX250, 3 poles, electronic basic protections, generator protection, 250A rating
C2532G250
BHD225.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C2532G250
Trip unit MicroLogic 2.2G, ComPacT NSX250, 3 poles, electronic basic protections, generator protection, 250A rating
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit MicroLogic 2.2G, ComPacT NSX250, 3 poles, electronic basic protections, generator protection, 250A rating
BHD225.88
Description
Trip unit MicroLogic 2.2G, ComPacT NSX250, 3 poles, electronic basic protections, generator protection, 250A rating
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 250 A at 40 °C |
Protected Poles Description | 3D |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |
Trip unit name | MicroLogic 2.2 G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account