
calcActive())">
Circuit breaker, ComPacT NSX160H, 70kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 160A, 50 degrees C
C16H6TM160C
BHD186.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C16H6TM160C
Circuit breaker, ComPacT NSX160H, 70kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 160A, 50 degrees C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX160H, 70kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 160A, 50 degrees C
BHD186.44
Description
Circuit breaker, ComPacT NSX160H, 70kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 160A, 50 degrees C
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | H 70 kA 415 V AC |
[in] Rated Current | 160 A at 50 °C |
Control Type | toggle |
Protected Poles Description | 3D |
Network Type | AC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Neutral position | left |
Trip unit name | TM-D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account