
calcActive())">
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, MA trip unit 6.3A
C10N3MA007
BHD122.36
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10N3MA007
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, MA trip unit 6.3A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, MA trip unit 6.3A
BHD122.36
Description
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, MA trip unit 6.3A
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | N 50 kA 415 V AC |
[in] Rated Current | 6.3 A at 65 °C |
Control Type | toggle |
Protected Poles Description | 3D |
Network Type | AC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |
Breaking capacity | 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 |
Trip unit name | MA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account