
calcActive())">
Trip unit MA2.5, ComPacT NSX100, 3 poles, magnetic protections, motor protection, 2.5A rating
C103MA003
BHD73.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C103MA003
Trip unit MA2.5, ComPacT NSX100, 3 poles, magnetic protections, motor protection, 2.5A rating
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit MA2.5, ComPacT NSX100, 3 poles, magnetic protections, motor protection, 2.5A rating
BHD73.79
Description
Trip unit MA2.5, ComPacT NSX100, 3 poles, magnetic protections, motor protection, 2.5A rating
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 2.5 A at 65 °C |
Protected Poles Description | 3D |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |
Trip unit name | MA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account