
calcActive())">
power supply module, Modicon X80, 100 to 240V AC, 20W
BMXCPS2000
BHD174.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS2000
power supply module, Modicon X80, 100 to 240V AC, 20W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power supply module, Modicon X80, 100 to 240V AC, 20W
BHD174.42
Description
power supply module, Modicon X80, 100 to 240V AC, 20W
Product Details
Activity | IDPAC |
---|---|
Primary voltage | 100...240 V |
Secondary power | 10.8 W 24 V DC sensor power supply - 16.8 W 24 V DC I/O module power supply and processor |
Supply circuit type | AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review