
calcActive())">
Binary input, KNX, 4 channel, 230VAC, DINrail, LED, light grey
MTN644992
BHD67.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN644992
Binary input, KNX, 4 channel, 230VAC, DINrail, LED, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Binary input, KNX, 4 channel, 230VAC, DINrail, LED, light grey
BHD67.76
Description
Binary input, KNX, 4 channel, 230VAC, DINrail, LED, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 150.000 g |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Wiring Device Mounting | DIN rail |
Product or Component Type | binary input |
Range | KNX |
Range of Product | KNX |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account