variable speed drive, Altivar Process ATV900, ATV930, 90kW, 400 to 480V, without braking unit, IP21

ATV930D90N4C
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Process ATV900, ATV930, 90kW, 400 to 480V, without braking unit, IP21

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...480 V - 380...480 V - 15...10 %
Motor Power kW 75.0 kW for heavy duty - 90.0 kW for normal duty
Product or Component Type variable speed drive
Product Specific Application process for industrial
Communication Port Protocol EtherNet/IP - Modbus serial
Network Frequency 50...60 Hz
Network Number of Phases 3 phases
Discrete Input Logic 16 preset speeds
Apparent power 112.9 kVA at 480 V (normal duty) - 98.2 kVA at 480 V (heavy duty)
Asynchronous motor control profile constant torque standard - optimized torque mode
Continuous output current 145 A at 2.5 kHz for heavy duty - 173 A at 2.5 kHz for normal duty
Degree of protection UL Type 1
Design of frequency changer U converter
EMC filter integrated - with EMC plate option
Line current 118.1 A at 480 V (heavy duty) - 134.3 A at 380 V (heavy duty)
Maximum output frequency 599 Hz
Maximum transient current 207.6 A during 60 s (normal duty) - 217.5 A during 60 s (heavy duty)
Motor power hp 100.0 hp for heavy duty - 125.0 hp for normal duty
Nominal switching frequency 2.5 kHz
Number of input phases 3
Number of output phases 3
Option card communication module for Ethernet Powerlink - slot A/slot B/slot C: digital and analog I/O extension module
Product destination asynchronous motors - synchronous motors
Prospective line Isc 50 kA
Relative symmetric mains voltage tolerance 10%
Switching frequency 1...8 kHz adjustable - 2.5...8 kHz with derating factor
Synchronous motor control profile permanent magnet motor - synchronous reluctance motor
Range Altivar
Variant standard version - without braking chopper

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: variable speed drive, Altivar Process ATV900, ATV930, 90kW, 400 to 480V, without braking unit, IP21
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.