variable speed drive, Altivar Machine ATV320, 0.37kW, 200 to 240V, 1 phase, book

ATV320U04M2B
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Machine ATV320, 0.37kW, 200 to 240V, 1 phase, book

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V - 200...240 V - 15...10 %
Motor Power kW 0.37 kW for heavy duty
Product or Component Type variable speed drive
Product Specific Application complex machines
Communication Port Protocol CANopen - Modbus serial
Network Number of Phases single phase
Design of frequency changer U converter
EMC filter Class C2 EMC filter integrated
Format of the drive book
Number of input phases 1
Number of output phases 1
Option card communication module, CANopen - communication module, DeviceNet
Relative symmetric mains voltage tolerance 10%
Range Altivar
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account