variable speed drive, Altivar 12, 1.5kW, 2hp, 200 to 240V, 1 phase, with heat sink

ATV12HU15M2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

variable speed drive, Altivar 12, 1.5kW, 2hp, 200 to 240V, 1 phase, with heat sink

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V - 200...240 V - 15...10 %
Motor Power kW 1.5 kW
Product or Component Type variable speed drive
Product Specific Application simple machine
Communication Port Protocol Modbus
Supply Frequency 50/60 Hz +/- 5 %
Design of frequency changer U converter
EMC filter integrated
Motor power hp 2 hp
Number of input phases 3
Number of output phases 3
Relative symmetric mains voltage tolerance 10%
Range Altivar

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: variable speed drive, Altivar 12, 1.5kW, 2hp, 200 to 240V, 1 phase, with heat sink
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.