soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 25 to 75hp

ATS22D88S6U
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 25 to 75hp

Product Details

Activity IDVSD
[us] Rated Supply Voltage 208...600 V - 15...10 %
IcL Starter Rating 88 A for connection in the motor supply line for standard applications
Power Dissipation in W 66 W for standard applications
Product or Component Type soft starter
Product Specific Application pumps and fans
Component Name ATS22
Factory Setting Current 77 A
Network Number of Phases 3 phases
Type of Start start with torque control (current limited to 3.5 In)
Motor power hp 25 hp 208 V - 30 hp 230 V
Product destination asynchronous motors
Range Altistart

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 25 to 75hp
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.