soft starter for asynchronous motor, Altistart 22, control 230V, 230 to 500V, 37 to 90kW

ATS22C14S6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

soft starter for asynchronous motor, Altistart 22, control 230V, 230 to 500V, 37 to 90kW

Product Details

Activity IDVSD
[us] Rated Supply Voltage 230...600 V - 15...10 %
IcL Starter Rating 140 A for connection in the motor supply line for standard applications
Motor Power kW 37 kW 230 V - 75 kW 400 V
Power Dissipation in W 82 W for standard applications
Product or Component Type soft starter
Product Specific Application pumps and fans
Component Name ATS22
Factory Setting Current 124 A
Network Number of Phases 3 phases
Type of Start start with torque control (current limited to 3.5 In)
Product destination asynchronous motors
Range Altistart

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: soft starter for asynchronous motor, Altistart 22, control 230V, 230 to 500V, 37 to 90kW
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.