
calcActive())">
ADD ON BLOCK 1 NO + 1 NC
LAD8N11
BHD5.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD8N11
ADD ON BLOCK 1 NO + 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ADD ON BLOCK 1 NO + 1 NC
BHD5.46
Description
Auxiliary contact block, TeSys Deca, 1NO + 1NC, side mounting, screw clamp terminals
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.205 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 1 NO + 1 NC |
Product Name | TeSys D, TeSys Deca |
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Operating Altitude | 3000 m |
Mechanical Durability | 30 Mcycles |
Standards | UL 60947-5-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.5#|#EN/IEC 60947-5-1 |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
[ie] Rated Operational Current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
Product Certifications | CB#|#UL#|#CSA#|#CCC#|#EAC#|#UKCA |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL, 600 V conforming to CSA |
Height | 76 mm |
Depth | 76 mm |
Width | 12.5 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account