
calcActive())">
Actuator, SpaceLogic KNX, for fan coil 0-10V controller, 4 channels, 110-240V, white
MTN6730-0003
BHD156.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6730-0003
Actuator, SpaceLogic KNX, for fan coil 0-10V controller, 4 channels, 110-240V, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actuator, SpaceLogic KNX, for fan coil 0-10V controller, 4 channels, 110-240V, white
BHD156.75
Description
Actuator, SpaceLogic KNX, for fan coil 0-10V controller, 4 channels, 110-240V, white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 292.000 g |
Product or Component Type | actuator |
Bus type | KNX |
Operating mode | KNX bus system |
Output current | 16 A (cooling) - 6 A - 3 x for output switching on/off (heating) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review