
calcActive())">
ACTI9 STI 3P-N 20A FUSE 8.5 X 31.5 MM FU
A9N15657
BHD12.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N15657
ACTI9 STI 3P-N 20A FUSE 8.5 X 31.5 MM FU
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ACTI9 STI 3P-N 20A FUSE 8.5 X 31.5 MM FU
BHD12.30
Description
Acti9 - fuse-disconnector STI - 3 poles + N - 10 A - for fuse 8.5 x 31.5 mm
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 2 A, 4 A, 6 A, 10 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -20-60 °C |
[ue] Rated Operational Voltage | 400 V AC |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | STI |
Depth | 75 mm |
Device Short Name | STI |
IP Degree of Protection | IP20 |
Mounting Mode | clip-on |
Poles Description | 3P + N |
Product or Component Type | fuse-disconnector |
9 mm Pitches | 6 |
Product Name | Acti9 STI |
Range | Acti9 |
Mounting Support | DIN rail |
Standards | IEC EN 60947-3#|#IEC 60269-1/2 |
Tightening Torque | 2-2 N.m |
Wire Stripping Length | 12 mm |
Colour | white |
Connections - Terminals | screw clamp terminals1 cable(s) 0.75-10 mm² rigid, screw clamp terminals1 cable(s) 0.5-6 mm² flexible, screw clamp terminals2 cable(s) 0.75-4 mm² rigid, screw clamp terminals2 cable(s) 0.5-6 mm² flexible |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account