
calcActive())">
ACTI9 ISW SWITCH 2P 20A 415V
A9S60220
BHD4.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9S60220
ACTI9 ISW SWITCH 2P 20A 415V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ACTI9 ISW SWITCH 2P 20A 415V
BHD4.72
Description
switch Acti9 iSW - 2 poles - 20 A - 415V
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 20 A at 415 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iSW |
Control Type | toggle |
Depth | 70 mm |
Device Short Name | iSW |
Device Application | control |
IP Degree of Protection | IP4 |
Mechanical Durability | 300000 cycles |
Mounting Mode | fixed |
Poles Description | 2P |
Product or Component Type | switch disconnector |
9 mm Pitches | 2 |
Product Name | Acti9 iSW |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | EN/IEC 60669-2-4 |
Tightening Torque | 1.2 N.m |
Wire Stripping Length | 9 mm |
Colour | white |
Tropicalisation | 2 |
Connections - Terminals | tunnel type terminals - 10 mm² - rigid, tunnel type terminals - 10 mm² - flexible, tunnel type terminals - 10 mm² - flexible with ferrule |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account