
calcActive())">
ACTI9 IETL16A 1O-F ET 1NO 230/240VAC 50-
A9C32816
BHD4.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C32816
ACTI9 IETL16A 1O-F ET 1NO 230/240VAC 50-
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ACTI9 IETL16A 1O-F ET 1NO 230/240VAC 50-
BHD4.75
Description
extension iETL iTL 16- 2P - 1C/O+1NO -16A - coil 110VDC - 230...240V AC 50/60Hz
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 16 A |
[uc] Control Circuit Voltage | 230...240 V AC 50/60 Hz, 110 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iETL iTL 16 |
Control Type | toggle#|#remote control |
Depth | 84 mm |
Device Short Name | iETL iTL 16 |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Mode | fixed, on right side of TL |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | extension for impulse relay |
9 mm Pitches | 2 |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | EN 669-1#|#EN 669-2-2 |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-1 |
Connections - Terminals | tunnel type terminals - <= 6 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account