
calcActive())">
Actassi 19-C Power Panel 19" 1U 9 x DE 230V 16A Socket-outlets
VDIG161931
BHD65.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VDIG161931
Actassi 19-C Power Panel 19" 1U 9 x DE 230V 16A Socket-outlets
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi 19-C Power Panel 19" 1U 9 x DE 230V 16A Socket-outlets
BHD65.11
Description
Actassi 19-C Power Panel 19" 1U 9 x DE 230V 16A Socket-outlets
Product Details
Activity | HDCFD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account