
calcActive())">
Actassi 19-C Fixed Shelf 19" 1U 250mm Deep maximum 15kg
VDIG188011
BHD76.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VDIG188011
Actassi 19-C Fixed Shelf 19" 1U 250mm Deep maximum 15kg
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi 19-C Fixed Shelf 19" 1U 250mm Deep maximum 15kg
BHD76.66
Description
Actassi 19-C Fixed Shelf 19" 1U 250mm Deep maximum 15kg
Product Details
Activity | HDCFD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account