
calcActive())">
voltage transformer - 230 V - 1 x 24 V - 40 VA
ABT7ESM004B
BHD32.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABT7ESM004B
voltage transformer - 230 V - 1 x 24 V - 40 VA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
voltage transformer - 230 V - 1 x 24 V - 40 VA
BHD32.30
Description
voltage transformer - 230 V - 1 x 24 V - 40 VA
Product Details
Activity | IDMST |
---|---|
Ambient Air Temperature for Operation | -20-40 °C |
Output voltage | 24 V AC |
Protective cover | without |
Rated power in VA | 40 VA |
Secondary winding | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review