
calcActive())">
Regulated Power Supply, 100...240V AC, 12V, 10A, single phase, Optimized
ABLS1A12100
BHD71.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABLS1A12100
Regulated Power Supply, 100...240V AC, 12V, 10A, single phase, Optimized
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Power Supply, 100...240V AC, 12V, 10A, single phase, Optimized
BHD71.06
Description
Regulated Power Supply, 100...240V AC, 12V, 10A, single phase, Optimized
Product Details
Activity | IDMST |
---|---|
Enclosure material | aluminium |
Output voltage | 12 V DC |
Power supply output current | 10:00 AM |
Power supply type | regulated switch mode |
Rated power in W | 120 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review