
calcActive())">
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
ABLP1A24062
BHD55.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABLP1A24062
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
BHD55.86
Description
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
Product Details
Activity | IDMST |
---|---|
Enclosure material | aluminium |
Output voltage | 24 V DC |
Power supply output current | 6.25 A |
Power supply type | regulated switch mode |
Rated power in W | 150 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review