
calcActive())">
Regulated Power Supply, 100...240V AC, 24V, 0.6A, single phase, Modular
ABLM1A24006
BHD37.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABLM1A24006
Regulated Power Supply, 100...240V AC, 24V, 0.6A, single phase, Modular
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Power Supply, 100...240V AC, 24V, 0.6A, single phase, Modular
BHD37.24
Description
Regulated Power Supply, 100...240V AC, 24V, 0.6A, single phase, Modular
Product Details
Activity | IDMST |
---|---|
Enclosure material | plastic |
Output voltage | 24 V DC |
Power supply output current | 0.625 A |
Power supply type | regulated switch mode |
Rated power in W | 15 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account