
calcActive())">
Regulated Power Supply, 100...240V AC, 12V, 1A, single phase, Modular
ABLM1A12010
BHD38.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABLM1A12010
Regulated Power Supply, 100...240V AC, 12V, 1A, single phase, Modular
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Power Supply, 100...240V AC, 12V, 1A, single phase, Modular
BHD38.76
Description
Regulated Power Supply, 100...240V AC, 12V, 1A, single phase, Modular
Product Details
Activity | IDMST |
---|---|
Enclosure material | plastic |
Output voltage | 12 V DC |
Power supply output current | 1:00 AM |
Power supply type | regulated switch mode |
Rated power in W | 12 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review