
calcActive())">
converter module, modicon, 24W, 24 to 28.8V DC, 12V DC, 2A, for regulated SMPS
ABL8DCC12020
BHD82.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8DCC12020
converter module, modicon, 24W, 24 to 28.8V DC, 12V DC, 2A, for regulated SMPS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
converter module, modicon, 24W, 24 to 28.8V DC, 12V DC, 2A, for regulated SMPS
BHD82.08
Description
converter module, modicon, 24W, 24 to 28.8V DC, 12V DC, 2A, for regulated SMPS
Product Details
Activity | IDMST |
---|---|
Output voltage | 12 V DC |
Power supply output current | 2:00 AM |
Rated power in W | 24 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review