
calcActive())">
buffer module, phaseo ABL7 ABL8, 24 to 28.8V DC, 40A, for power supply
ABL8BUF24400
BHD239.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8BUF24400
buffer module, phaseo ABL7 ABL8, 24 to 28.8V DC, 40A, for power supply
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
buffer module, phaseo ABL7 ABL8, 24 to 28.8V DC, 40A, for power supply
BHD239.78
Description
buffer module, phaseo ABL7 ABL8, 24 to 28.8V DC, 40A, for power supply
Product Details
Activity | IDMST |
---|---|
Holding time | 0.1 s at 40 A - 6 s at 0.5 A |
Maximum output current | 40 A |
Output voltage | (Uin-0.25) V in nominal mode DC - (Uin-1) V in buffer mode DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review