
calcActive())">
battery control module, phaseo ABL7 ABL8, 24V DC, 75A, 12AH
ABL8BPK24A12
BHD303.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8BPK24A12
battery control module, phaseo ABL7 ABL8, 24V DC, 75A, 12AH
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
battery control module, phaseo ABL7 ABL8, 24V DC, 75A, 12AH
BHD303.24
Description
battery control module, phaseo ABL7 ABL8, 24V DC, 75A, 12AH
Product Details
Activity | IDMST |
---|---|
Battery capacity | 12 Ah |
Holding time | < 20 h at 0.6 A, 20 °C - > 5 min at 31.3 A, 20 °C |
Maximum output current | 75 A |
Output voltage | 24 V DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review