
calcActive())">
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 63A, A-SI type, 30mA
A9R61463
BHD88.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9R61463
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 63A, A-SI type, 30mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 63A, A-SI type, 30mA
BHD88.70
Description
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 63A, A-SI type, 30mA
Product Details
Activity | HDCFD |
---|---|
Device Short Name | iID |
Earth-leakage protection class | type A-SI (Super Immunised) |
Network Type | AC |
Earth-leakage sensitivity | 30 mA |
Range | Acti9 |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Neutral position | left |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account