
calcActive())">
iCT 25A 3NO 220...240V 60Hz contactor
A9C20633
BHD18.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C20633
iCT 25A 3NO 220...240V 60Hz contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iCT 25A 3NO 220...240V 60Hz contactor
BHD18.86
Description
iCT 25A 3NO 220...240V 60Hz contactor
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 25 A AC-7A - 8.5 A AC-7B |
Device Short Name | iCT |
Device Application | motor-heating-lighting |
Control Type | remote control |
Network Type | AC |
Range | Acti9 |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account