
calcActive())">
Wall mounting socket, Mureva PK, 63A, 2P+E, 220V, IP67
81178
BHD475.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

81178
Wall mounting socket, Mureva PK, 63A, 2P+E, 220V, IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounting socket, Mureva PK, 63A, 2P+E, 220V, IP67
BHD475.70
Description
Wall mounting socket, Mureva PK, 63A, 2P+E, 220V, IP67
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | socket |
Poles Description | 2P + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account