
calcActive())">
Residual current monitoring relay, VigiPacT RH99P, 30mA-30A, 12/24VAC 50/60Hz, 12/48VDC, front panel mounting
56290
BHD149.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

56290
Residual current monitoring relay, VigiPacT RH99P, 30mA-30A, 12/24VAC 50/60Hz, 12/48VDC, front panel mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current monitoring relay, VigiPacT RH99P, 30mA-30A, 12/24VAC 50/60Hz, 12/48VDC, front panel mounting
BHD149.28
Description
Residual current monitoring relay, VigiPacT RH99P, 30mA-30A, 12/24VAC 50/60Hz, 12/48VDC, front panel mounting
Product Details
Activity | PPCCB |
---|---|
Earth leakage current | 0.03-30 A |
Minimum load | 10 mA at 12 V |
Network rated voltage | 1000-1000 V - AC at 400 Hz (maximum) - 1000-1000 V - AC at 50/60 Hz (maximum) |
Relay application | monitoring relay |
Residual earth-leakage sensitity adjustment type | adjustable 9 settings |
Residual earth-leakage time delay adjustment type | adjustable 9 settings 0-4.5 s for 0.03-30 A - instantaneous for 0.03-0.03 A |
Threshold setting | 0.03...30 A alarm |
Type of setting | selector |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account