
calcActive())">
Residual current protection relay, VigiPacT RH10M, 30mA, 110/130VAC 50/60Hz, DIN rail mounting
56120
BHD75.31
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

56120
Residual current protection relay, VigiPacT RH10M, 30mA, 110/130VAC 50/60Hz, DIN rail mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current protection relay, VigiPacT RH10M, 30mA, 110/130VAC 50/60Hz, DIN rail mounting
BHD75.31
Description
Residual current protection relay, VigiPacT RH10M, 30mA, 110/130VAC 50/60Hz, DIN rail mounting
Product Details
Activity | PPCCB |
---|---|
Earth leakage current | 0.03-0.03 A |
Earth-leakage protection class | type A |
Minimum load | 10 mA at 12 V |
Network rated voltage | 1000-1000 V - AC at 400 Hz (maximum) - 1000-1000 V - AC at 50/60 Hz (maximum) |
Relay application | protection relay |
Reset | manual reset |
Residual earth-leakage sensitity adjustment type | fixed |
Residual earth-leakage time delay adjustment type | instantaneous |
Type of setting | none |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account