
calcActive())">
TeSys Deca contactor,4P(2NO+2NC),AC-1 =440V 80 A 220V AC 50/60Hz coil
LC1D65008M7
BHD164.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D65008M7
TeSys Deca contactor,4P(2NO+2NC),AC-1 =440V 80 A 220V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca contactor,4P(2NO+2NC),AC-1 =440V 80 A 220V AC 50/60Hz coil
BHD164.55
Description
TeSys Deca contactor,4P(2NO+2NC),AC-1 =440V 80 A 220V AC 50/60Hz coil
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.5 kg |
[ith] Conventional Free Air Thermal Current | 80 A (at 60 °C) for power circuit |
Pole Contact Composition | 2 NO + 2 NC |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 4...19 ms opening, 12...26 ms closing |
Poles Description | 4P |
Operating Altitude | 0...3000 m |
Net Weight | 1.45 kg |
Mechanical Durability | 6 Mcycles |
Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508 |
Power Dissipation per Pole | 9.6 W AC-1 |
Utilisation Category | AC-1 |
[icw] Rated Short-Time withstand Current | 520 A 40 °C - 10 s for power circuit, 900 A 40 °C - 1 s for power circuit, 110 A 40 °C - 10 min for power circuit, 260 A 40 °C - 1 min for power circuit |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
Compatibility Code | LC1D |
Product Certifications | RINA#|#BV#|#CSA#|#UL#|#LROS (Lloyds register of shipping)#|#CCC#|#DNV#|#GL#|#GOST |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified, power circuit: 600 V UL certified, power circuit: 690 V conforming to IEC 60947-4-1 |
Height | 127 mm |
Depth | 125 mm |
Width | 85 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account