
calcActive())">
contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 220V AC 50/60Hz coil
LC1D80008M7
BHD155.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80008M7
contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 220V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 220V AC 50/60Hz coil
BHD155.55
Description
contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 220V AC 50/60Hz coil
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 125 A (at 60 °C) for power circuit |
Pole Contact Composition | 2 NO + 2 NC |
[ue] Rated Operational Voltage | power circuit: <= 1000 V AC 25...400 Hz |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz, 0.3...0.6 Uc (-40-55 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-55 °C):operational AC 50 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 20...35 ms closing, 6...20 ms opening |
Poles Description | 4P |
Operating Altitude | 0...3000 m |
Net Weight | 1.84 kg |
Mechanical Durability | 4 Mcycles |
Standards | EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4 |
Power Dissipation per Pole | 12.5 W AC-1 |
Utilisation Category | AC-1 |
[icw] Rated Short-Time withstand Current | 640 A 40 °C - 10 s for power circuit, 990 A 40 °C - 1 s for power circuit, 135 A 40 °C - 10 min for power circuit, 320 A 40 °C - 1 min for power circuit |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
Compatibility Code | LC1D |
Product Certifications | UL#|#CSA#|#CCC#|#EAC#|#UKCA#|#CB#|#EU-RO-MR by DNV-GL |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified, power circuit: 600 V UL certified, power circuit: 1000 V conforming to IEC 60947-4-1 |
Height | 127 mm |
Depth | 140 mm |
Width | 96 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account