
calcActive())">
Front connection, MasterPact NW08/NW16, 3 poles, drawout, 800A/1600A, bottom mounting
48418
BHD62.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

48418
Front connection, MasterPact NW08/NW16, 3 poles, drawout, 800A/1600A, bottom mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Front connection, MasterPact NW08/NW16, 3 poles, drawout, 800A/1600A, bottom mounting
BHD62.09
Description
Front connection, MasterPact NW08/NW16, 3 poles, drawout, 800A/1600A, bottom mounting
Product Details
Activity | PPACB |
---|---|
[in] Rated Current | 800-1600 A |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account