
calcActive())">
Chassis, MasterPact NW08 to NW16, drawout, 800A-1600A, L type, 4 poles
48411
BHD3,775.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

48411
Chassis, MasterPact NW08 to NW16, drawout, 800A-1600A, L type, 4 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Chassis, MasterPact NW08 to NW16, drawout, 800A-1600A, L type, 4 poles
BHD3,775.47
Description
Chassis, MasterPact NW08 to NW16, drawout, 800A-1600A, L type, 4 poles
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | L1 |
Poles Description | 4P |
Circuit breaker name | MasterPact NW08L1 - MasterPact NW10L1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account