
calcActive())">
Chassis, MasterPact NW08 to NW12, drawout, 800A-1250A, N type, 4 poles
48403
BHD629.07
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

48403
Chassis, MasterPact NW08 to NW12, drawout, 800A-1250A, N type, 4 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Chassis, MasterPact NW08 to NW12, drawout, 800A-1250A, N type, 4 poles
BHD629.07
Description
Chassis, MasterPact NW08 to NW12, drawout, 800A-1250A, N type, 4 poles
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | N1 - NA |
Poles Description | 4P |
Circuit breaker name | MasterPact NW08N1 - MasterPact NW08NA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account