
calcActive())">
Switch disconnector, MasterPact NW16NA, 1600A, 88kA/440VAC 50/60Hz (Icm), 3 poles, drawout
48276
BHD1,936.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

48276
Switch disconnector, MasterPact NW16NA, 1600A, 88kA/440VAC 50/60Hz (Icm), 3 poles, drawout
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector, MasterPact NW16NA, 1600A, 88kA/440VAC 50/60Hz (Icm), 3 poles, drawout
BHD1,936.42
Description
Switch disconnector, MasterPact NW16NA, 1600A, 88kA/440VAC 50/60Hz (Icm), 3 poles, drawout
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | NA |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Contact position indicator | yes |
Switch-disconnector name | MasterPact NW16NA |
Visible break | no |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account