
calcActive())">
Front connection, MasterPact NW25/NW32, 3 poles, fixed, 2500A/3200A, bottom mounting
48131
BHD160.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

48131
Front connection, MasterPact NW25/NW32, 3 poles, fixed, 2500A/3200A, bottom mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Front connection, MasterPact NW25/NW32, 3 poles, fixed, 2500A/3200A, bottom mounting
BHD160.74
Description
Front connection, MasterPact NW25/NW32, 3 poles, fixed, 2500A/3200A, bottom mounting
Product Details
Activity | PPACB |
---|---|
[in] Rated Current | 2500-3200 A |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account