
calcActive())">
Gear motor MCH, drawout MasterPact NT, 48/60VDC, 48VAC 50/60Hz
47461
BHD407.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

47461
Gear motor MCH, drawout MasterPact NT, 48/60VDC, 48VAC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Gear motor MCH, drawout MasterPact NT, 48/60VDC, 48VAC 50/60Hz
BHD407.69
Description
Gear motor MCH, drawout MasterPact NT, 48/60VDC, 48VAC 50/60Hz
Product Details
Activity | PPACB |
---|---|
Control Type | motor mechanism |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account